??
CAD model selection
K0428.10502
HELP_VARIABLE
Company
KIPP
Description
K0428 - Levelling feet plates ECO die-cast zinc, stainless steel or plasticc
Bill of material
K0428.10502
BESTKIPP
Order No.
K0428.10502
MATERIAL
Main
Stainless steel
FORM
Form
A
AUSF
version
without anti-slip plate
D
diameter
50 mm
H
height
14.5 mm
BELASTUNG
load capacity max.
26 kN
GEW
Approx. weight
0.0783 kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73182900
EAN
EAN-Nr. Kipp
4059245187225
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions